|
|
|
XZCP1169L10
pre-wired connectors XZ - straight female - M12 - 4 pins - cable PUR 10m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Series name
|
General purpose
|
Complementary
Electrical connection
|
Straight female connector M12, 4 pins (included earth pin)
|
Cable connector fixing
|
Screw-on
|
Collar material
|
Metal
|
Status LED
|
Without
|
Cable length
|
10 m
|
Cable outer diameter
|
5.7 mm
|
Cable composition
|
4 x 0.34 mm²
|
Wire insulation material
|
PUR
|
[Ue] rated operational voltage
|
250 V AC
300 V DC
|
[In] rated current
|
4 A
|
Contact resistance
|
5000 µOhm
|
Minimum insulating resistance
|
1 GΩ
|
Net weight
|
0.5 kg
|
Environment
IP degree of protection
|
IP65
IP67
IP69K
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-40…80 °C static
-5…80 °C flexing
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
19.000 cm
|
Package 1 Length
|
19.000 cm
|
Package 1 Weight
|
295.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.292 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|