|
|
|
XZCP1264L15
Con. M12 - Female - 90° - 5 pins - 15m pre-wired
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Complementary
Electrical connection
|
Elbowed female connector M12, 5 pins (included earth pin)
|
Cable connector fixing
|
Screw-on
|
Collar material
|
Metal
|
Status LED
|
Without
|
Cable length
|
15 m
|
Cable outer diameter
|
5.9 mm
|
Cable composition
|
5 x 0.34 mm²
|
Wire insulation material
|
PUR
|
[Ue] rated operational voltage
|
30 V AC
36 V DC
|
[In] rated current
|
4 A
|
Contact resistance
|
5000 µOhm
|
Minimum insulating resistance
|
1 GΩ
|
Environment
IP degree of protection
|
IP65
IP69K
IP67
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-40…80 °C static
-5…80 °C flexing
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.200 cm
|
Package 1 Width
|
18.600 cm
|
Package 1 Length
|
20.400 cm
|
Package 1 Weight
|
508.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.970 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|