|
|
|
XZCP29P12L5
pre-wired connectors XZ - straight female - M12 - 8 pins - cable PUR 5m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessory
|
Accessory / separate part type
|
Pre-wired connectors
|
Series name
|
Application
|
Complementary
Electrical connection
|
Straight female connector M12, 8 pins
|
Cable connector fixing
|
Screw-on
|
Collar material
|
Nickel plated brass
|
Status LED
|
Without
|
Cable length
|
5 m
|
Cable outer diameter
|
6.4 mm
|
Cable composition
|
8 x 0.34 mm²
|
Wire insulation material
|
PUR
|
[Ue] rated operational voltage
|
30 V AC
36 V DC
|
[In] rated current
|
2 A
|
Contact resistance
|
5000 µOhm
|
Minimum insulating resistance
|
1 GΩ
|
Environment
IP degree of protection
|
IP69K
IP67
IP65
|
Ambient air temperature for storage
|
-40…90 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
18.400 cm
|
Package 1 Length
|
18.800 cm
|
Package 1 Weight
|
281.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.100 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|