|
|
|
XZCR1111064D03
Series connection jumper - 2 straight M12 - Female/Female con. - 0.3m - 5 pins
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Accessory / separate part type
|
Jumper cable
|
Accessory / separate part category
|
Connection accessory
|
Accessory / separate part destination
|
Safety light curtain master/slave
XCSR RFID safety switch
|
Complementary
Product compatibility
|
XUSL2
XCSRC.2M12
XUSL4
|
Connector type
|
M12 female 5 pins straight
|
Wire insulation material
|
PUR
|
Collar material
|
Nickel plated brass
|
Cable outer diameter
|
5 mm
|
Cable composition
|
5 x 0.34 mm²
|
Cable length
|
0.3 m
|
Environment
IP degree of protection
|
IP67
IP65
IP69K
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
17.000 cm
|
Package 1 Weight
|
40.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.911 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|