Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XZCR1111064D5 picture- riverbankelectrical
XZCR1111064D5
Series connection jumper - 2 straight M12 - Female/Female con - 5m - 5 pins
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part type Jumper cable
Accessory / separate part category Connection accessory
Accessory / separate part destination Safety light curtain master/slave
XCSR RFID safety switch
Complementary
Product compatibility XUSL2
XUSL4
XCSRC.2M12
Connector type M12 female 5 pins straight
Wire insulation material PUR
Collar material Nickel plated brass
Cable outer diameter 5 mm
Cable composition 5 x 0.34 mm²
Cable length 5 m
Environment
IP degree of protection IP67
IP65
IP69K
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 194 g
Package 1 Height 3.6 cm
Package 1 width 16.9 cm
Package 1 Length 17.9 cm
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Weight 204 g
Package 2 Height 4 cm
Package 2 width 17 cm
Package 2 Length 19 cm
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Weight 4.535 kg
Package 3 Height 15 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months