Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Electrical shock protection class
|
Class I conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
NEMA 4
NEMA 12
|
IK degree of protection
|
IK06 conforming to IEC 50102
|
Standards
|
UL 508
IEC 60947-5-5
CSA C22.2 No 14
IEC 60947-5-4
JIS C8201-5-1
IEC 60947-1
IEC 60947-5-1
IEC 60204-1
IEC 60364-5-53
GB 14048.5
ISO 13850
JIS C8201-1
|
Product certifications
|
DNV
BV
CSA
LROS (Lloyds register of shipping)
UL listed
GL
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|