Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return push-button with transmitter
|
Operator profile
|
Green flush, I (white)
|
Max power consumption in W
|
1 mW
|
Number of channels
|
16
|
Modulation technique
|
O-QPSK
|
Bandwidth
|
5 MHz
|
Antenna gain
|
0 dBi
|
Embedding depth
|
42 mm
|
CAD overall height
|
41.5 mm
|
CAD overall width
|
30 mm
|
CAD overall depth
|
43 mm
|
Net weight
|
0.045 kg
|
Operating travel
|
4.3 mm (total travel)
|
Operating force
|
10 N C/O changing electrical state
|
Mechanical robustness
|
Free fall resistance 1000 mm conforming to IEC 60068-2-32
|
Standards
|
CSA C22.2 No 14
IEC 60947-1
IEC 60947-5-1
UL 508
|
Radio agreement
|
ANATEL
ARIB T66
FCC
ICASA
RSS
|
Communication port protocol
|
Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
|
Maximum sensing distance
|
100 m in free field
25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
|
Acquisition time
|
2 ms
|
Response time
|
< 2 ms
|
Emission power
|
3 mW
|
Fixing mode
|
Fixing screw beneath head: 0.8…1.2 N.m
|
Electrical composition code
|
PW1
|
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Relative humidity
|
95 % at -40…70 °C without condensation
|
IP degree of protection
|
IP66 (front face) conforming to IEC 60529
IP67 (front face) conforming to IEC 60529
IP69 (front face) conforming to IEC 60529
IP69K (front face) conforming to IEC 60529
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Mechanical durability
|
1000000 cycles
|
Shock resistance
|
25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Vibration resistance
|
5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 4 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 20 V/m (80...3000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 6 V/m (3000...6000 MHz, distance = 20 m) conforming to IEC 61000-4-3
|
Product certifications
|
C-Tick
GOST
BT 2006/95/EC
CSA
UL
|
Directives
|
2004/108/EC - electromagnetic compatibility
1999/5/EC - R&TTE directive
|