|
|
|
ZB5AA38
Head for illuminated push button, Harmony XB5, plastic, green flush, 22mm, universal LED, for insetion of legend
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Head for illuminated push-button
|
Device short name
|
ZB5
|
Product compatibility
|
Universal LED
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
1
|
Head type
|
Standard
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
Green flush, unmarked
|
Operator additional information
|
For insertion of legend
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
30 mm
|
Net weight
|
0.018 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Mechanical durability
|
10000000 cycles
|
Main group
|
Illum push-button
|
Group of product
|
Flush push with inser of legend
|
Station name
|
XALD 1...5 cut-outs
XALK 2...5 cut-outs
|
Cap/operator or lens colour
|
Green
|
Marking
|
Unmarked
|
Electrical composition code
|
M1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
MF1 for <2 contacts using single blocks in front mounting with integral LED
MR1 for <2 contacts using single blocks in rear mounting with integral LED
C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C14 for <2 contacts using single blocks in front mounting
SF2 for <2 contacts using single blocks in front mounting
SR2 for <2 contacts using single blocks in rear mounting
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK03 conforming to EN 50102
|
Standards
|
EN/IEC 60947-1
JIS C8201-5-1
GB 14048.5
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-5-1
JIS C8201-1
|
Product certifications
|
BV
UL listed
LROS (Lloyds register of shipping)
CSA
GL
DNV
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.800 cm
|
Package 1 Width
|
3.400 cm
|
Package 1 Length
|
5.400 cm
|
Package 1 Weight
|
21.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
150
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.597 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
1200
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
39.404 kg
|
Offer Sustainability
Contractual warranty
|
|