|
|
|
ZB5AZ009
Body/fixing collar for electrical block, plastic
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Body fixing collar
|
Accessory / separate part type
|
Body fixing collar
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Material
|
Plastic
|
Head type
|
Standard
|
Accessory / separate part destination
|
Electrical block
|
Complementary
Quantity per set
|
Set of 10
|
Device presentation
|
Basic element
|
Net weight
|
0.006 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
3.000 cm
|
Package 1 Length
|
4.000 cm
|
Package 1 Weight
|
6.100 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.000 cm
|
Package 2 Width
|
7.000 cm
|
Package 2 Length
|
9.000 cm
|
Package 2 Weight
|
78.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
400
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
3.501 kg
|
Offer Sustainability
Contractual warranty
|
|