Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZB6YD424 picture- riverbankelectrical
ZB6YD424
red cap marked OFF for rectangular non illuminated pushbutton Ø16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part type Cap
Accessory / separate part category Marking accessory
Accessory / separate part destination Non illuminated flush push-button head
Cap/operator or lens colour Red
Shape of signaling unit head Rectangular
Language English
Quantity per set Set of 5
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 3 g
Package 1 Height 16.2 cm
Package 1 width 0.1 cm
Package 1 Length 11.5 cm
Contractual warranty
Warranty 18 months