Communication port protocol
|
Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
|
Antenna gain
|
0 dBi
|
Maximum sensing distance
|
300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
|
Emission power
|
3 mW
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz - 10...10 %
|
Maximum power consumption in W
|
4 W AC/DC
|
Operating position
|
Vertical
|
Status LED
|
1 LED green for power ON
1 LED green for emission signal
|
Overvoltage category
|
III conforming to IEC 60664-1
|
Rated short-duration power frequency withstand voltage
|
4 kV 50 Hz conforming to IEC 60947-5-1
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Electrical connection
|
2 conductors cable 0.34 mm² - flexible - 5 m conforming to IEC 60947-1
|
Tightening torque
|
0.6 N.m conforming to IEC 60947-1
|
Housing material
|
Self-extinguishing plastic
|
Short-circuit protection
|
0.4 A fuse type fast blow
|
Max power consumption in W
|
1 mW
|
Number of channels
|
1
|
Modulation technique
|
O-QPSK
|
Bandwidth
|
5 MHz
|
Net weight
|
0.2 kg
|
Ambient air temperature for storage
|
-40…70 °C
|
Relative humidity
|
90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529 55 °C 0.1 m
|
Pollution degree
|
3 conforming to IEC 60664-1
|
IK degree of protection
|
IK03 conforming to IEC 62262
|
Radio agreement
|
RSS
SRRC
ANATEL, type III conforming to ETSI EN 301 489-3
ARIB T66, class 2 conforming to ETSI EN 301 489-3
FCC, category 2 conforming to ETSI EN 300 440-1
ICASA, category 1 conforming to ETSI EN 300 440-1
|
Product certifications
|
CCC
BT 2006/95/EC
UL
GOST
CSA
CE
C-Tick
|
Directives
|
1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
|
Vibration resistance
|
+/-0.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
6 gn (f= 55…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
15 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Insulation resistance
|
> 500 MOhm at 500 V DC conforming to NF C 20030
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60664-1
|
Electromagnetic compatibility
|
Immunity for industrial environments conforming to IEC 61000-6-2
Conducted and radiated emissions class B conforming to CISPR 22
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test - test level: 1 kV (differential mode) conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test - test level: 2 kV (common mode) conforming to IEC 61000-4-5
Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6
Immunity to microbreaks and voltage drops conforming to IEC 61000-4-11
Radiated emission conforming to ETSI EN 300 440-1
Conducted emission conforming to EN 300-489-1
Conducted emission conforming to ETSI EN 300 489-3
Radiated emission conforming to ETSI EN 300 440-2
|