|
|
|
ZBZ1604
red metal padlockable guard for Ø40 mushroom head
|
|
|
Main
Range of product
|
Harmony XB5
Harmony XB4
|
Product or component type
|
Guard
|
Accessory / separate part category
|
Isolation accessory
|
Product compatibility
|
XB5AS...
XB5AT...
XB4BS...
XB4BT...
|
Accessory / separate part destination
|
Ø 40 mm emergency stop push-button
For standard head
|
Colour
|
Red
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Metal
|
Net weight
|
0.046 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
5 cm
|
Package 1 Length
|
5.6 cm
|
Package 1 Weight
|
58 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
5 cm
|
Package 2 Width
|
5.6 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
292 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
9.782 kg
|
Offer Sustainability
Contractual warranty
|
|