|
|
|
ZBZ1605
yellow metal padlockable guard for Ø40 mushroom head
|
|
|
Main
Range of product
|
Harmony XB4
Harmony XB5
|
Product or component type
|
Guard
|
Accessory / separate part category
|
Isolation accessory
|
Product compatibility
|
XB5AS...
XB5AT...
XB4BS...
XB4BT...
|
Accessory / separate part destination
|
Ø 40 mm emergency stop push-button
For standard head
|
Colour
|
Yellow
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Metal
|
Net weight
|
0.046 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.700 cm
|
Package 1 Width
|
4.400 cm
|
Package 1 Length
|
5.200 cm
|
Package 1 Weight
|
59.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
5.700 cm
|
Package 2 Width
|
4.400 cm
|
Package 2 Length
|
26.500 cm
|
Package 2 Weight
|
295.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
9.880 kg
|
Offer Sustainability
Contractual warranty
|
|