Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZBZ1902 picture- riverbankelectrical
ZBZ1902
black plastic guard vertical mounting for harsh environment pushbutton
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Guard
Accessory / separate part category Isolation accessory
Product compatibility ZB4BC
ZB5BC
Accessory / separate part destination Push-button
For standard head
Colour Black
Quantity per set Set of 1
Complementary
Material Plastic
Operator additional information Vertical mounting
Net weight 0.01 kg
Environment
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
IK degree of protection IK05 conforming to IEC 50102
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months