|
|
|
ZBZ1902RA
black plastic guard horizontal mounting for harsh environment pushbutton
|
|
|
Main
Range of product
|
Harmony XB4
Harmony XB5
|
Product or component type
|
Guard
|
Accessory / separate part category
|
Isolation accessory
|
Product compatibility
|
ZB5BC
ZB4BC
|
Accessory / separate part destination
|
Push-button
For standard head
|
Colour
|
Black
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Plastic
|
Operator additional information
|
Horizontal mounting
|
Net weight
|
0.01 kg
|
Environment
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
IK degree of protection
|
IK05 conforming to IEC 50102
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.4 cm
|
Package 1 Width
|
5.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
8 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.08 kg
|
Offer Sustainability
Contractual warranty
|
|