|
|
|
ZBZ2102
black plastic guard for selector switch
|
|
|
Main
Range of product
|
Harmony XB5
Harmony XB4
|
Product or component type
|
Guard
|
Accessory / separate part category
|
Isolation accessory
|
Accessory / separate part destination
|
Selector switch
For standard head
|
Colour
|
Black
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Plastic
|
Net weight
|
0.005 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
5.2 cm
|
Package 1 Length
|
5.4 cm
|
Package 1 Weight
|
12.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.332 kg
|
Offer Sustainability
Contractual warranty
|
|