|
|
|
ZBZ3605
yellow padlock for Ø22 emergency stop pushbutton
|
|
|
Main
Range compatibility
|
Harmony XB5
Harmony XB4
|
Accessory / separate part designation
|
Padlockable metal guard
|
Product or component type
|
Padlocking kit
|
Accessory / separate part type
|
Guard
|
Accessory / separate part category
|
Locking accessories
|
Product compatibility
|
XB5BS8444
XB4BS9445
XB4BS8444
XB4BS8445
XB4BS84441
XB5BS9445
XB5BS84441
XB5BS8445
ZB5BS844
ZB4BS944
ZB4BS844
ZB5BS944
|
Complementary
Material
|
Metal
|
Accessory / separate part destination
|
Emergency stop push-button
For standard head
|
Additional information
|
Telescopic guard
|
Standards
|
ISO 13850
IEC 60204-1
|
Colour
|
Yellow
|
Sale per indivisible quantity
|
1
|
Net weight
|
0.045 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
5.2 cm
|
Package 1 Length
|
5.7 cm
|
Package 1 Weight
|
45 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
3.4 cm
|
Package 2 Width
|
5.7 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
231 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
9.12 kg
|
Offer Sustainability
Contractual warranty
|
|