|
ZC1AC007
limit switch head ZC1AC - reinforced roller lever
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
OsiSense XC
|
Series name
|
Special format
|
Product or component type
|
Limit switch head
|
Device short name
|
ZC1AC
|
Head type
|
Plunger head
|
Product compatibility
|
XC1AC
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return roller lever metal reinforced
|
Switch actuation
|
By 30° cam
|
Type of approach
|
Lateral approach, 2 directions
|
Positive opening
|
Without
|
Complementary
Environment
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Environmental characteristic
|
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4 cm
|
Package 1 Width
|
9 cm
|
Package 1 Length
|
12 cm
|
Package 1 Weight
|
361 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Contractual warranty
|