Number of ways
|
16 ways 1 L
|
Poles configuration for 1 way
|
1 x 1P
|
Maximum current per outgoing line
|
63 A
|
Connection pitch
|
27 mm
|
Connector type
|
Tooth
|
Distance between way
|
27 mm
|
Marking
|
L
|
Insulation
|
Insulated
|
Device presentation
|
Cuttable
|
[Ie] rated operational current
|
125 A at 40 °C
|
[Ue] rated operational voltage
|
500 V AC
|
[Ui] rated insulation voltage
|
500 V AC
|
Mounting location
|
Top on tunnel type terminals
Bottom on tunnel type terminals
|
9 mm pitches
|
48
|
Width
|
430 mm
|
Colour
|
White (RAL 9003)
|
Range compatibility
|
Acti 9 Acti9 NG125
Acti 9 Acti9 C120
|