Schneider-Electric
 
ATS48M10Y Bild- scope
ATS48M10Y
Sanftanlasser ATS48, Nennstrom: 790A, 208-690 V, mit Drehmomentsteuerung
EAN Code EAN Code: 
3389110982565
Telemecanique
Download & Dokumente 1 bis 22 von 22
Marine-Zertifikat
 
DNV-GL Marine Certificate Altistart ATS48 motor starters English   2022-06-28       
 
Benutzerhandbuch
 
1) Erste Schritte mit ATS48 German   2022-07-15       
ATS48 Benutzerhandbuch Chinese, German, English, Spanish, French, Italian   2022-08-15  summary
ATS48 Benutzerhandbuch

ATS48 Sanftanlasser
 
ATS48 to ATS480 Substitution Manual English   2022-08-15  summary
ATS48 to ATS480 Substitution Manual

• to give you mechanical and electrical information to substitute the ATS48 with an ATS480 in the same environment,• to show you how to transfer the configuration of the ATS48 to the ATS480• to highlight the firmware and communication differences between ATS48 and ATS480 that impact the substitution
 
ATS48 zu ATS480 Ersatzhandbuch German   2022-08-15       
Guide de remplacement de l’ATS48 par l’ATS480 French   2022-08-15       
Manuale di sostituzione da ATS48 a ATS480 Italian   2022-08-15       
 
Konformitätserklärung
 
ATS48C79Y-M12Y_CCC_SDOC_LV Chinese, English   2022-07-11       
 
Maßzeichnung
 
ATS48M10Y_2D_Drwng_PDF English   2022-05-11       
 
Zertifikat
 
ATS48 C-TICK CERTIFICATE English   2022-07-15       
ATV12 C-TICK CERTIFICATE English   2022-08-15       
Combination Motor Controllers English   2022-06-28  summary
Combination Motor Controllers

Altistart Enclosed Reduced Voltage Starters, Class 8638 and Class 8639 followed by 48U, followed by other letters and numbers indicating horsepower, enclosure type, voltage, and power-circuit and control-circuit options.
 
 
Katalog
 
Catalog: Soft start/soft stop units Altistart 48 English   2022-08-15       
Catalogue: Démarreurs-ralentisseurs Altistart 48 French   2022-08-15       
 
Umweltverträglichkeit
 
Altistart 48 410 to 1200 Amps - Standard applications, Product Environmental Profile English   2022-07-15       
 
Entsorgungsanleitung
 
ALTISTART 48 410 to 1200 A - Standard applications, Product End-of-Life Instructions English   2022-05-15       
 
Gebrauchsanleitung
 
Instruction sheet ATS48 kit DNV: VW3G48109 SILENT   2022-05-15       
 
CAD
 
ATS48M10Y_CAD_DOC English   2022-05-11       
references ATS48C79Q, ATS48M10Q, ATS48M12Q, ATS48C79Y, ATS48M10Y, ATS48M12Y SILENT   2022-05-11       
references ATS48C79Q, ATS48M10Q, ATS48M12Q, ATS48C79Y, ATS48M10Y, ATS48M12Y SILENT   2022-06-15       
ATS48M10Y_CAD_DOC English   2022-05-11