|
|
|
NSYPLS5472AL
PLS box, polyester rear, transparent PC cover IP65 54x72x23cm by batches 14u
|
|
|
|
|
End of Commercialization JAN 10, 2022
|
|
|
|
|
Main
Range
|
Thalassa
|
Product name
|
Thalassa PLS
|
Device short name
|
PLS
|
Enclosure type
|
Multi-purpose
|
Category
|
Insulating modular box
|
Nominal height
|
540 mm
|
Nominal width
|
720 mm
|
Nominal depth
|
230 mm
|
Enclosure mounting
|
Wall mounted
|
Device composition
|
1 cover: on enclosure
1 rear part: on enclosure
Locking screws
|
Supply
|
Set of 14
|
Body type
|
One piece moulded
|
Type of front cover
|
High transparent cover
|
Lock type
|
Slot screw
|
Complementary
Removable parts
|
Cover locking screw
|
Material
|
Cover: polycarbonate
Rear: polyester reinforced with fibreglass
|
Colour
|
Body: grey (RAL 7032)
|
Standards
|
NEMA 4X
NEMA classification 13
IEC 62208
|
Product certifications
|
UL
|
Environment
Electrical insulation class
|
Class II
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK09 conforming to IEC 62262
|
Fire resistance
|
960 °C conforming to IEC 62208
|
Ambient air temperature for storage
|
-30…120 °C
|
|
|