|
|
|
OVA38782
Exiway One - emergency light block - standard - non-maintained - 1 h - 525 lm
|
|
|
|
|
End of Commercialization OCT 20, 2021
|
|
|
|
|
Main
Range
|
Exiway
|
Product name
|
Exiway One
|
Product or component type
|
Emergency luminaire
|
Device application
|
Lighting
|
Function
|
Standard
|
Operational mode
|
Non-maintained
|
Number of batteries
|
1 x 4.8 V 4 Ah Ni-Cd (Nickel-Cadmium)
|
Light source
|
Fluorescent tube 2G7 11 W
|
Light source colour
|
White
|
Cover type
|
Transparent
|
Wiring device additional information
|
Can be inhibited with rest mode via Teleur range of remote controls
|
Complementary
Range compatibility
|
TBS remote control
|
[Ue] rated operational voltage
|
220...230 V AC/DC 50 Hz
|
Power consumption in VA
|
8.4 VA
|
Power consumption in W
|
1.6 W
|
Current consumption
|
36 mA
|
Electrical insulation class
|
Class II
|
Autonomy
|
1 h
|
Charging time
|
12 h
|
Type of glass
|
Fresnel glass
|
Device mounting
|
Surface ceiling
Hanging ceiling
Flush false ceiling
Flush wall
Surface wall
Electrified track
|
Material
|
Housing: plastic
Cover: plastic
|
Height
|
146 mm
|
Depth
|
62 mm
|
Width
|
300 mm
|
Environment
IP degree of protection
|
IP65
|
IK degree of protection
|
IK07
|
Fire resistance
|
850 °C
|
Product certifications
|
AENOR
ENEC
|
Ambient air temperature for operation
|
0…40 °C
|
Standards
|
EN/IEC 60598-2-22
IEC 60695-2-10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|