|
|
|
R9D32210
Residual current breaker with overcurrent protection (RCBO), Resi9, 1P+N, 10A, C curve, 4500A, A type, 30mA
|
|
|
Main
Range
|
Resi9
|
Product name
|
Resi9 RCBO
|
Product or component type
|
Residual current breaker with overcurrent protection (RCBO)
|
Device application
|
Distribution
|
Poles description
|
1P + N
|
Neutral position
|
Left
|
Number of protected poles
|
1
|
[In] rated current
|
10 A
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
C
|
Earth-leakage sensitivity
|
30 mA conforming to EN/IEC 61009-2-1
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type A
|
Breaking capacity
|
4500 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
|
Quality labels
|
CEBEC
|
Complementary
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
230 V AC 50/60 Hz
|
Magnetic tripping limit
|
5...10 x In
|
Surge current
|
250 A
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
Bottom: biconnect
|
Connection pitch
|
9 mm between phase and neutral
|
9 mm pitches
|
4
|
Height
|
74 mm
|
Width
|
36 mm
|
Depth
|
90 mm
|
Net weight
|
0.19 kg
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
20000 cycles
|
Connections - terminals
|
Tunnel type terminals (top or bottom) - <= 10 mm² - flexible
Tunnel type terminals (top or bottom) - <= 16 mm² - rigid
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
2 N.m top or bottom
|
Earth-leakage protection
|
Integrated
|
Environment
Standards
|
EN/IEC 61009-2-1
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Tropicalisation
|
2 conforming to IEC 60068-1
|
Relative humidity
|
95 % at 55 °C
|
Ambient air temperature for operation
|
-25…40 °C
|
Ambient air temperature for storage
|
-30…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
3.6 cm
|
Package 1 Length
|
7.4 cm
|
Package 1 Weight
|
190.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
11.887 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|