Mounting mode
|
Surface mounted
Desktop installation
|
Display type
|
Backlight colour TFT
|
Display resolution
|
320 x 240 pixels
|
Display size
|
3.5 inch
|
Brightness
|
Adjustable
|
Contrast
|
Adjustable
|
Information displayed
|
Menu-driven operation interface in 13 languages
|
Material
|
ABS (acrylonitrile butadiene-styrene)
|
Supply
|
Via TwinBus power supply unit video
|
Function available
|
Call tone differentiation for door/floor/internal call
Optical call display
Call interface relay
1 configurable button
Voice volume control
Call memory
|
Connections - terminals
|
Audio and video bus
|
Signalling type
|
20 adjustable realsound ring tones
|
[Ue] rated operational voltage
|
18...24 V DC central power supply
12 V AC decentralized power feed
18...24 V DC decentralized power feed
|
Width
|
221 mm
|
Height
|
91 mm
|
Depth
|
24 mm
|
Net weight
|
0.263 kg
|