Back
RTY188127001
TwinBus Portier - flush-mounted frame - 2 gangs - white
Download RTY188127001 product datasheet
TODAY
APR 19, 2024
End of Commercialization
MAY 13, 2020
Main
Range of product
TwinBus Portier
Product or component type
Frame
Mounting mode
Flush-mounted
Colour tint
White
Number of gangs
2 gangs vertical
2 gangs horizontal
Complementary
Width
141 mm
Height
239 mm
Depth
7 mm
Net weight
0.604 kg
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
21.7 cm
Package 1 Width
39.2 cm
Package 1 Length
14.2 cm
Package 1 Weight
604 g
Offer Sustainability
Sustainable offer status
Green Premium product
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Environmental Disclosure
Product Environmental Profile
Circularity Profile
End of Life Information