XS3P... / XS4P... Inductive proximity sensors, cylindrical plastic case
German,English,Spanish,French,Italian,Portuguese
2017-11-16
XS3P... / XS4P... Inductive proximity sensors, cylindrical plastic case
Installation precautions
EU-verklaring RoHS
XS4P30NA340L1 : XS4P30NA340L1_ROHS_DECLARATION
Dutch
2020-12-07
XS4P30NA340L1 : XS4P30NA340L1_ROHS_DECLARATION
XS4P30NA340L1_ROHS_DECLARATION
Catalogus
Catalogue Inductive proximity sensors XS range English 10/2020
English
2020-11-26
Catalogue Inductive proximity sensors XS range English 10/2020
The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.