Schneider-Electric
 
XZCP1141L2 Bild- scope
XZCP1141L2
XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel
EAN Code: 
3389110763171
Telemecanique
Download & Dokumente 1 bis 33 von 33
Katalog
 
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2021-09-15       
Catalogue Détecteurs à ultrasons Gamme XX Français 04/2021 French   2021-09-15       
Catalogue Gamme XCS interrupteurs de sécurité Français 02/2020 French   2021-09-15       
Catalogue Inductive proximity sensors XS range English 10/2020 English   2021-09-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
Catalogue Safety switches XCS range English 02/2020 English   2021-09-15  summary
Catalogue Safety switches XCS range English 02/2020

XCSM miniature safety limit switches.XCSP and XCSD compact safety limit switches. XCSPL, XCSPR and XCSTR lever or spindle-operated safety switches. XCSA, XCSB, XCSC, XCSMP, XCSPA and XCSTA slim safety switches. XCSLE and XCSLF slim safety interlock switches. XCSE and XCSTE rectangular safety interlock switches. XCSR contactless RFID safety switches. XCSDMC, XCSDMP and XCSDMR coded magnetic safety switches.
 
Catalogue Ultrasonic sensors XX range English 04/2021 English   2021-09-15  summary
Catalogue Ultrasonic sensors XX range English 04/2021

Presentation of the ultrasonic sensors XX range, references, characteristics, detection curves, connection, dimensions and setting-up.
 
Détecteurs électroniques pour contrôle de pression OsiSense XM French   2021-09-15       
Electronic sensors for pressure control OsiSense XM English   2021-09-15  summary
Electronic sensors for pressure control OsiSense XM

Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
 
Elektronische Druck- und Vakuumschalter OsiSense XM German   2021-09-15       
Preventa Sicherheitslösungen German   2021-09-24       
 
Gebrauchsanleitung
 
XCS DMC / DMP / DMR (EAC) Coded magnetic switches, Instruction sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XCS DMC... /DMP... /DMR... Coded magnetic switches, Instruction sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XS1 L/D/M, XS2 D Inductive proximity sensors, optimum serie, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XS1L... / N..., XS2L... / N... Inductive proximity sensors, cylindrical metal case, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XS1M... / XS2M... Inductive proximity sensors - cylindrical metal case, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XS3P... / XS4P... Inductive proximity sensors, cylindrical plastic case, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XS7T... / XS8T... Inductive proximity sensors, cubic serie, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XX518A1.AM12 Ultrasonic sensors Ø 18, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XX518A1KAM12 Ultrasonic proximity sensors, 18 mm diameter, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-07-15       
XX630A1KAM12 Self- Teaching Ultrasonic proximity sensors, 30 mm diameter, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XX630A3..M12 Ultrasonic sensors M30 sensing distance 8m, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XX7V1A1.AM12 Ultrasonic sensors combination body, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-09-15       
XZC... Portable plug connectors for inductive proximity sensors, Instruction Sheet English, French   2021-09-15       
ZMLP... Appareil de commutation et d’affichage de pression, Instruction de service French   2021-09-15       
ZMLP... Dispositivo de visualización y presostato, instrucciones de operación Spanish   2021-09-15       
ZMLP... Druckanzeige- und -schaltgerät, Betriebsanleitung German   2021-08-15       
ZMLP... Interruttore elettronico di pressione con display, istruzioni per l''uso Italian   2021-09-15       
ZMLP... Pressure display and switch device, Instruction Sheet English   2021-09-15       
 
REACH-Bescheinigung
 
XZCP1141L2 : XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel German   2021-09-16  summary
XZCP1141L2 : XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel

XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel
 
 
Entsorgungsanleitung
 
XZCP... and XZCR... Cordsets, Product End-of-Life Instructions English   2021-09-15       
 
Umweltverträglichkeit
 
XZCP... and XZCR... Cordsets, Product Environmental Profile English   2021-09-15       
 
CAD
 
CAD file (on TraceParts) for XZCP1141L2: pre-wired connectors XZ - straight female - M12 - 4 pins - cable PUR 2m SILENT   2021-08-25       
 
RoHS-Bescheinigung
 
XZCP1141L2 : XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel German   2021-09-16  summary
XZCP1141L2 : XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel

XZ-Vorverdrahtete Buchsen, gerade, M12, 4-polig, PUR 2m Kabel