Protective treatment
|
Conformal coating Humiseal 1A33
|
Standards
|
CSA C22.2 No 142
UL 508
|
Product certifications
|
FM Class 1 Division 2
cUL
|
Resistance to electrostatic discharge
|
4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
|
Resistance to electromagnetic fields
|
10 V/m 80…2000 MHz conforming to IEC 801-3
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Relative humidity
|
95 % without condensation
|
Operating altitude
|
<= 5000 m
|