Schneider-Electric
 
140DRC83000 picture- sonepar
140DRC83000
relay discrete output module Modicon Quantum - 8 O
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Product or component type Relay discrete output module
Discrete output number 8
Complementary
Contacts type and composition 1 NO/NC
Contact form Form C
Discrete output voltage 20...250 V AC
30...150 V DC
5...30 V DC
Addressing requirement 0.5 output word
Maximum load current 100 mA 30...50 V DC L/R = 10 ms
2 A 250/30 V AC/DC tungsten 1/4 hp cos phi = 0.4
3 A 250/30 V AC/DC
300 mA 30...50 V DC resistive
5 A 250/30 V AC/DC resistive at 60 °C
Surge current 20 A for 10 ms capacitive
Switching frequency 30 Hz resistive load
F = 0.5/I²L inductive load
Switching capacity in VA 1250 VA resistive
Maximum response time on input open 10 ms at state 0 to state 1
20 ms at state 1 to state 0
Mechanical durability 10000000 cycles
Electrical durability 100000 cycles 100 mA 30...150 V DC L/R = 10 ms
100000 cycles 30...150 V DC interposing relay
100000 cycles 300 mA 30...150 V DC resistive
100000 cycles 5 A 30 V DC resistive
200000 cycles 5 A 250 V AC resistive
50000 cycles 500 mA 30...150 V DC resistive
Output overvoltage protection Internal by varistor, 275 V
Isolation between channels 1780 Vrms AC for 1 minute
2500 V DC
Isolation between channels and bus 1780 Vrms AC for 1 minute
2500 V DC for 1 minute
Power dissipation 2.75 W + (0.5 x the number of points on)
Marking CE
Local signalling 1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
8 LEDs (green) for input status
Bus current requirement 560 mA
Module format Standard
Net weight 0.3 kg
Environment
Product certifications C-Tick
GOST
GL
RMRS
FM Class 1 Division 2
ABS
DNV
RINA
Standards UL 508
CSA C22.2 No 142
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80…2000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 4.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 475.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.318 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months