Schneider-Electric
 
ABE7CPA01 picture- sonepar
ABE7CPA01
connection sub-base ABE7 - for counter and analog channels
Telemecanique
Characteristics
Main
Range of product Modicon ABE7
Product or component type Connection sub-base for counter and analogue channels
Number of channels 2
8
1
Connections - terminals Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid
Complementary
Function of module Counting and analogue, compatible with TSX Micro
Counting, axis control, position control, compatible with Premium
Product compatibility TSX Micro TSX3722
Premium TSXCAY21
Premium TSXCAY41
Premium TSXCTY2A
Premium TSXCTY4A
TSX Micro TSXCTZ1A
TSX Micro TSXCTZ2A
[Uc] control circuit voltage 24 V DC
Connection to PLC SUB-D 15
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
[Ui] rated insulation voltage 2000 V terminals/mounting rails
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Net weight 0.3 kg
Environment
Product certifications DNV
CSA
UL
GL
EAC
IP degree of protection IP20 conforming to IEC 60529
Resistance to incandescent wire 750 °C conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Resistance to electrostatic discharge 4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.7 cm
Package 1 Length 15.7 cm
Package 1 Weight 325.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.352 kg
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
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months