|
|
|
ABE9C1280M
IP67 passive splitter box - with 8 channels M12 connector
|
|
|
|
|
End of Commercialization DEC 15, 2023
|
|
|
End of Standard Services MAY 31, 2024
|
|
Main
Range of product
|
Advantys ABE9
|
Product or component type
|
IP67 passive splitter box
|
Number of channels
|
8
|
Electrical connection
|
1 male plug-in connector
8 female connectors M12 5 pins
|
Status LED
|
Without
|
Complementary
Number of ways
|
16 ways
|
[Ue] rated operational voltage
|
24 V DC
|
Current per channel
|
4 A
|
Insulation group
|
Category 3 conforming to VDE 0110
|
Operating position
|
Any position
|
Fixing mode
|
M4 screw fixing
|
Contact resistance
|
5000 µOhm
|
Current of common
|
16 A 1 mm²
12 A 0.75 mm²
|
Separation of commons
|
Without or with
|
Net weight
|
0.1 kg
|
Environment
IP degree of protection
|
IP67 conforming to IEC 529
|
Product certifications
|
cULus
|
Ambient air temperature for operation
|
-20…80 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
0.2 gn (f= 57…150 Hz) conforming to IEC 68-2-6, FC tests
|
Shock resistance
|
30 gn for 11 ms conforming to EN 68-2-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
5.7 cm
|
Package 1 Length
|
15.5 cm
|
Package 1 Weight
|
132.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
8.396 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|