|
|
|
ABL8TEQ24300
rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 30 A
|
|
|
|
|
End of Commercialization JAN 31, 2023
|
|
|
|
|
Main
Range of product
|
Modicon Rectified
|
Product or component type
|
Power supply
|
Power supply type
|
Rectified and filtered
|
Rated power in W
|
720 W
|
Nominal input voltage
|
400 V AC three phase, terminal(s): L1, L2, L3
|
Output voltage
|
24 V DC
|
Power supply output current
|
30 A
|
Anti-harmonic filter
|
Low frequency harmonic currents
|
Product certifications
|
UL 508
cULus
KC
EAC
|
Complementary
Network frequency limits
|
47…63 Hz
|
Input voltage limits
|
360...440 V
|
Power Factor
|
0.835 at 400 V
|
Efficiency
|
77 %
|
Power dissipation in W
|
165 W
|
Output coupling
|
Series
Parallel
|
Output protection type
|
Against overvoltage, protection technology: 2 J peak limiter
Against overload and short-circuits, protection technology: external fuse, 40 A
|
Hold-up time
|
7 ms
|
Status LED
|
1 LED (green) output voltage
|
Connections - terminals
|
For input ground connection: screw type terminals, connection capacity: 1 x 2.5...1 x 4 mm² AWG 14...AWG 11
For input connection: screw type terminals, connection capacity: 9 x 2.5...9 x 4 mm² AWG 14...AWG 11
For output connection: screw type terminals, connection capacity: 4 x 10...4 x 16 mm² AWG 8...AWG 6
|
Depth
|
247.0 mm
|
Height
|
107.0 mm
|
Width
|
240 mm
|
Net weight
|
13.24 kg
|
Compatibility code
|
ABL8T
|
Environment
IP degree of protection
|
IP20 conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-20…55 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Relative humidity
|
0…95 % without condensation or dripping water
|
Operating altitude
|
3000 m
|
Safety class
|
Class I conforming to VDE 0106-1
|
Dielectric strength
|
2000 V between input and ground
4600 V between input and output
500 V between output and ground
|
Other environmental characteristic
|
EMC conforming to IEC 62041
Safety conforming to EN/IEC 61558-2-6
Safety conforming to UL 508
Safety conforming to UL 60950-1
EMC conforming to EN/IEC 61000-3-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
25.700 cm
|
Package 1 Width
|
34.800 cm
|
Package 1 Length
|
35.300 cm
|
Package 1 Weight
|
14.402 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
66.108 kg
|
Offer Sustainability
Contractual warranty
|
|