|
|
|
BCH2MR4513CA6C
servo motor BCH, Lexium 28, 180mm, 4500W, 73.32kg.cm², with oil seal, with key, straight connection
|
|
|
Main
Range compatibility
|
Lexium 28
|
Product or component type
|
Servo motor
|
Device short name
|
BCH2
|
Complementary
Maximum mechanical speed
|
3000 rpm
|
[Us] rated supply voltage
|
220 V
|
Network number of phases
|
Three phase
|
Continuous stall current
|
19.68 A
|
Continuous stall torque
|
28.65 N.m for LXM26D at 22.9 A, 220 V, three phase
28.65 N.m for LXM28... at 22.9 A, 220 V, three phase
|
Continuous power
|
4500 W
|
Peak stall torque
|
71.62 N.m for LXM26D at 22.9 A, 220 V, three phase
71.62 N.m for LXM28... at 22.9 A, 220 V, three phase
|
Nominal output power
|
4500 W for LXM26D at 22.9 A, 220 V, three phase
4500 W for LXM28... at 22.9 A, 220 V, three phase
|
Nominal torque
|
28.65 N.m for LXM26D at 22.9 A, 220 V, three phase
28.65 N.m for LXM28... at 22.9 A, 220 V, three phase
|
Nominal speed
|
1500 rpm for LXM26D at 22.9 A, 220 V, three phase
1500 rpm for LXM28... at 22.9 A, 220 V, three phase
|
Maximum current Irms
|
57.6 A for LXM26D at 4.5 kW, 220 V
57.6 A for LXM28... at 4.5 kW, 220 V
|
Maximum permanent current
|
22.8 A
|
Product compatibility
|
LXM26D servo drive motor at 4.5 kW, 220 V, three phase
LXM28... servo drive motor at 4.5 kW, 220 V, three phase
|
Shaft end
|
Keyed
|
Shaft diameter
|
35 mm
|
Shaft length
|
79 mm
|
Key width
|
10 mm
|
Feedback type
|
20 bits single turn absolute encoder
|
Holding brake
|
Without
|
Mounting support
|
Asian standard flange
|
Motor flange size
|
180 mm
|
Electrical connection
|
Connector MIL
|
Torque constant
|
1.46 N.m/A at 20 °C
|
Back emf constant
|
88 V/krpm at 20 °C
|
Rotor inertia
|
73.32 kg.cm²
|
Stator resistance
|
0.199 Ohm at 20 °C
|
Stator inductance
|
3.8 mH at 20 °C
|
Stator electrical time constant
|
19.1 ms at 20 °C
|
Maximum radial force Fr
|
1200 N at 1500 rpm
|
Maximum axial force Fa
|
497 N
|
Brake pull-in power
|
49.6 W
|
Type of cooling
|
Natural convection
|
Length
|
235 mm
|
Number of motor stacks
|
3
|
Centring collar diameter
|
114.3 mm
|
Centring collar depth
|
4 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
13.5 mm
|
Circle diameter of the mounting holes
|
200 mm
|
Distance shaft shoulder-flange
|
4 mm
|
Net weight
|
23.64 kg
|
Environment
IP degree of protection
|
IP50 IM V3
IP65 IM B5, IM V1
|
Ambient air temperature for operation
|
-20…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
24.5 cm
|
Package 1 Width
|
29.0 cm
|
Package 1 Length
|
58.5 cm
|
Package 1 Weight
|
25.18 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|