Analog/digital conversion
|
Sigma delta 16 bits
|
Analogue input resolution
|
15 bits + sign
|
Permitted overload on inputs
|
+/- 7.5 V +/- 1.28 V
+/- 7.5 V +/- 160 mV
+/- 7.5 V +/- 320 mV
+/- 7.5 V +/- 40 mV
+/- 7.5 V +/- 640 mV
+/- 7.5 V +/- 80 mV
|
Common mode rejection
|
120 dB 50/60 Hz
|
Differential mode rejection
|
60 dB 50/60 Hz
|
Cold junction compensation
|
External by Pt100 probe
|
Type of filter
|
First order digital filtering
|
Nominal read cycle time
|
400 ms with temperature probe
200 ms with thermocouple
|
Measurement error
|
+/- 0.7 °C Ni 1000 25 °C
+/- 2.1 °C Ni 100 25 °C
+/- 2.1 °C Pt 100 25 °C
+/- 2.1 °C Pt 1000 25 °C
+/- 2.7 °C thermocouple U 25 °C
+/- 2.8 °C thermocouple J 25 °C
+/- 3 °C thermocouple L 25 °C
+/- 3.2 °C thermocouple R 25 °C
+/- 3.2 °C thermocouple S 25 °C
+/- 3.5 °C thermocouple B 25 °C
+/- 3.7 °C thermocouple E 25 °C
+/- 3.7 °C thermocouple K 25 °C
+/- 3.7 °C thermocouple N 25 °C
+/- 3.7 °C thermocouple T 25 °C
+/- 4 °C Cu 10 25 °C
0.05 % of full scale +/- 1.28 V 25 °C
0.05 % of full scale +/- 160 mV 25 °C
0.05 % of full scale +/- 320 mV 25 °C
0.05 % of full scale +/- 40 mV 25 °C
0.05 % of full scale +/- 640 mV 25 °C
0.05 % of full scale +/- 80 mV 25 °C
0.12 % of full scale 400 Ohm 25 °C
0.12 % of full scale 4000 Ohm 25 °C
+/- 1.5 °C Ni 1000 - 25...70 °C
+/- 3.5 °C Ni 100 - 25...70 °C
+/- 3.5 °C Pt 100 - 25...70 °C
+/- 3.5 °C Pt 1000 - 25...70 °C
+/- 4.5 °C Cu 10 - 25...70 °C
+/- 5.5 °C thermocouple J - 25...70 °C
+/- 5.5 °C thermocouple L - 25...70 °C
+/- 5.5 °C thermocouple R - 25...70 °C
+/- 5.5 °C thermocouple S - 25...70 °C
+/- 5.5 °C thermocouple U - 25...70 °C
+/- 6 °C thermocouple B - 25...70 °C
+/- 6 °C thermocouple E - 25...70 °C
+/- 6 °C thermocouple K - 25...70 °C
+/- 6 °C thermocouple N - 25...70 °C
+/- 6 °C thermocouple T - 25...70 °C
<= 0.2 % of full scale +/- 1.28 V - 25...70 °C
<= 0.2 % of full scale +/- 160 mV - 25...70 °C
<= 0.2 % of full scale +/- 320 mV - 25...70 °C
<= 0.2 % of full scale +/- 40 mV - 25...70 °C
<= 0.2 % of full scale +/- 640 mV - 25...70 °C
<= 0.2 % of full scale +/- 80 mV - 25...70 °C
<= 0.3 % of full scale 400 Ohm - 25...70 °C
<= 0.3 % of full scale 4000 Ohm - 25...70 °C
|
Temperature drift
|
25 ppm/°C 400 Ohm
25 ppm/°C 4000 Ohm
25 ppm/°C Ni 1000
25 ppm/°C thermocouple B
25 ppm/°C thermocouple E
25 ppm/°C thermocouple J
25 ppm/°C thermocouple K
25 ppm/°C thermocouple L
25 ppm/°C thermocouple N
25 ppm/°C thermocouple R
25 ppm/°C thermocouple S
25 ppm/°C thermocouple T
25 ppm/°C thermocouple U
30 ppm/°C +/- 1.28 V
30 ppm/°C +/- 160 mV
30 ppm/°C +/- 320 mV
30 ppm/°C +/- 40 mV
30 ppm/°C +/- 640 mV
30 ppm/°C +/- 80 mV
30 ppm/°C Cu 10
30 ppm/°C Ni 100
30 ppm/°C Pt 100
30 ppm/°C Pt 1000
|
Recalibration
|
Internal
|
Detection type
|
Open circuit Cu 10
Open circuit Ni 100
Open circuit Ni 1000
Open circuit Pt 100
Open circuit Pt 1000
Open circuit thermocouple B
Open circuit thermocouple E
Open circuit thermocouple J
Open circuit thermocouple K
Open circuit thermocouple L
Open circuit thermocouple N
Open circuit thermocouple R
Open circuit thermocouple S
Open circuit thermocouple T
Open circuit thermocouple U
|
Maximum wiring resistance
|
20 Ohm 2 wires Cu 10
20 Ohm 2 wires Ni 100
20 Ohm 2 wires Pt 100
20 Ohm 3 wires Cu 10
20 Ohm 3 wires Ni 100
20 Ohm 3 wires Pt 100
200 Ohm 2 wires Ni 1000
200 Ohm 2 wires Pt 1000
200 Ohm 3 wires Ni 1000
200 Ohm 3 wires Pt 1000
50 Ohm 4 wires Cu 10
50 Ohm 4 wires Ni 100
50 Ohm 4 wires Pt 100
500 Ohm 4 wires Ni 1000
500 Ohm 4 wires Pt 1000
|
Measurement resolution
|
0.1 °C Cu 10
0.1 °C Ni 100
0.1 °C Ni 1000
0.1 °C Pt 100
0.1 °C Pt 1000
0.1 °C thermocouple B
0.1 °C thermocouple E
0.1 °C thermocouple J
0.1 °C thermocouple K
0.1 °C thermocouple L
0.1 °C thermocouple N
0.1 °C thermocouple R
0.1 °C thermocouple S
0.1 °C thermocouple T
0.1 °C thermocouple U
1280/2exp14 mV +/- 1.28 V
160/2exp14 mV +/- 160 mV
320/2exp14 mV +/- 320 mV
40/2exp14 mV +/- 40 mV
12.5 mOhm 400 Ohm
125 mOhm 4000 Ohm
640/2exp14 mV +/- 640 mV
80/2exp14 mV +/- 80 mV
|
Maximum conversion value
|
+/- 100 % 400 Ohm
+/- 100 % 4000 Ohm
+/- 102.5 % +/- 1.28 V
+/- 102.5 % +/- 160 mV
+/- 102.5 % +/- 320 mV
+/- 102.5 % +/- 40 mV
+/- 102.5 % +/- 640 mV
+/- 102.5 % +/- 80 mV
|
MTBF reliability
|
900000 H
|
Operating altitude
|
0...2000 m
2000...5000 m with derating factor
|
Status LED
|
1 LED (green) RUN
1 LED per channel (green) channel diagnostic
1 LED (red) ERR
1 LED (red) I/O
|
Net weight
|
0.165 kg
|
Current consumption
|
150 mA at 3.3 V DC
50 mA at 24 V DC
|
Vibration resistance
|
3 gn
|
Shock resistance
|
30 gn
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Relative humidity
|
5…95 % at 55 °C without condensation
|
IP degree of protection
|
IP20
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
|
Product certifications
|
CSA
UL
IEC-Ex
CE
Merchant Navy
RCM
ATEX
EAC
|
Standards
|
IEC 61131-2
IEC 61000-6-4
IEC 61000-6-2
EN 61010-2-201
|
Environmental characteristic
|
Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Hazardous location class I division 2
|
Protective treatment
|
Conformal coating
|