Schneider-Electric
 
BMXEHC0200 picture- sonepar
BMXEHC0200
high speed counter module M340 - 2 channels
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Product or component type Counter module
Number of channels 2
Maximum counting frequency 60000 Hz
Number of inputs 6
Input compatibility 19.2…30 V 2-wire/3-wire proximity sensor
Incremental encoder with push-pull outputs, 10...30 V totem pole
Input voltage 24 V DC type 3
Number of outputs 2
Output voltage 24 V DC
Complementary
Counter functions Loop (modulo) counting
Width modulation
Down counting
Measure time periods
Ratio count
Count events
32-bit counter counting
Frequency meter
Cycle time 1 ms
Isolation voltage 1500 V for 60 s
Input type 3 auxiliary input
3 high speed
Input voltage limits 30 V
Input current 2 mA at 11 V
Voltage state 1 guaranteed 11...30 V
Current state 1 guaranteed >= 6 mA
Voltage state 0 guaranteed < 5 V
Current state 0 guaranteed <= 1.5 mA
Discrete output logic Positive or negative configurable
Maximum output current 2 A per module
0.5 A per output
Output voltage limits 19.2...30 V
Maximum load current 1 A per module
0.5 A per output
Maximum leakage current 0.1 mA at state 0
Maximum voltage drop <3 V at state 1
Output overload protection Integrated
Output short-circuit protection 1.5 A integrated
Overlap time 0.2 ms
Electrical connection 1 connector with 10 pins for wiring auxiliary input and sensor power supply
1 connector with 16 pins for wiring the sensors of counter 0
1 connector with 16 pins for wiring the sensors of counter 1
Current consumption 200 mA at 3.3 V DC bus
40 mA at 24 V DC rack
80 mA at 24 V DC sensor
Module format Standard
Net weight 0.112 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % without condensation
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Protective treatment TC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 11.500 cm
Package 1 Length 11.800 cm
Package 1 Weight 140.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.421 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months