|
|
|
BMXFCA300
cord set - 20-way terminal - SUB-D25 connector - for X80 I/O - 3 m
|
|
|
Main
Range of product
|
Modicon X80
|
Accessory / separate part type
|
Preformed cordset
|
Product compatibility
|
ABE7CPA02
BMXAMI0410
ABE7CPA410
|
Electrical connection
|
1 connector SUB-D 25 for sub-base side
1 removable terminal block, 20 ways for module side
|
Cable length
|
3 m
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
23.000 cm
|
Package 1 Length
|
25.000 cm
|
Package 1 Weight
|
538.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
14
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
7.937 kg
|
Offer Sustainability
Contractual warranty
|
|