|
|
|
BMXFTW308S
shielded cord set - 28 ways terminal - one end flying leads - for X80 - 3 m
|
|
|
Main
Range of product
|
Modicon X80
|
Accessory / separate part type
|
Preformed cordset
|
Product compatibility
|
BMXAMI0810
BMXAMI0800
|
Electrical connection
|
1 free end with color-coded flying leads
1 removable terminal block 28 ways module side
|
Cable length
|
3 m
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.500 cm
|
Package 1 Width
|
26.000 cm
|
Package 1 Length
|
26.000 cm
|
Package 1 Weight
|
560.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
4.224 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
112
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
76.084 kg
|
Offer Sustainability
Contractual warranty
|
|