Schneider-Electric
 
BMXXCAUSBH045 picture- sonepar
BMXXCAUSBH045
USB PC or terminal connecting cable - for M340 processor - 4.5 m
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Terminal port/USB cordset
Accessory / separate part destination PC terminal
Graphic terminal XBTGT, XBTGK, XBTGTW
Range compatibility Harmony GTO
Cable length 4.5 m
Complementary
Electrical connection 1 connector USB type A
1 connector mini B USB (M340 processor)
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 115 g
Package 1 Height 4.5 cm
Package 1 width 7 cm
Package 1 Length 17 cm
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Weight 11.5 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months