Range of product
|
Harmony iPC
|
Product or component type
|
Modular box PC
|
Device short name
|
Modular BOX PC basic Optimized
|
Range compatibility
|
IDisplay
Modular Display HMIDM
|
Accessory / separate part destination
|
PC panel on HMIDM modular display
|
Processor name
|
Intel Atom E3930 upto 1.8 GHz
|
Operating system
|
Windows 10 IoT Enterprise 64 bitmulti-language
|
Software package
|
Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
|
Mounting location
|
Book mounting
Flat mounting
Wall mounting
|
Data storage equipment
|
128 GB eMMC (soldered)
|
Memory description
|
4 GB RAM DDR3 internal (not expandable)
|
Number of slots
|
1 slot(s) for mini PCI Express full-size with optional interface plate,
|
Number of slots available for expansion
|
1.0 slot(s) for mini PCIe
|
Display resolution
|
3200 x 2000 pixels at 60 Hz
|
Watchdog timer
|
1…255 ms
|
Type of cooling
|
Fanless
|
Electrical connection
|
Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top
|
Integrated connection type
|
Display port with 1 on front
Ethernet with 2 RJ45 Realtek 8111G, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 not supported
COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom non-isolated
USB 2.0 port with 1.0 USB type A, transmission rate: 480 Mbit/s on bottom
USB 3.0 port with 1.0 USB type A, transmission rate: 5 Gbit/s on bottom
TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
|
Cyber secured boot
|
Secure password boot UEFI
|
[Us] rated supply voltage
|
24 V DC power supply
100...240 V AC power supply
|
Supply voltage limits
|
9.6…28.8 V
|
Inrush current
|
2.03 A
|
Power consumption in W
|
20.0 W (box)
15.0 W (with 4:3 12" display HMIDM6421)
16.0 W (with Wide 12" display HMIDM6521)
17.0 W (with 4:3 15" display HMIDM7421)
19.0 W (with Wide 15" display HMIDM7521)
20.0 W (with Wide 19" display HMIDM9521)
21.0 W (with Wide 22" display HMIDMA521)
|
Control type
|
ON/OFF button
|
Main type
|
Basic Optimised
|
Depth
|
46 mm
|
Height
|
150 mm
|
Width
|
187 mm
|
Net weight
|
1.2 kg
|
Standards
|
Class A group 1 IEC 55011
IEC 61000-6-4
IEC 61131-2
FCC part 15
UL 60950
|
Product certifications
|
CE
CULus
UL 60950 for IT equipments
EAC
CCC
RCM
|
Quality labels
|
CE
|
Directives
|
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Electromagnetic compatibility
|
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to IEC 55011
Conducted and radiated emissions class A conforming to EN 55022
|
Ambient air temperature for storage
|
-20…60 °C conforming to IEC 60068-2-2
-20…60 °C conforming to IEC 60068-2-14
|
Relative humidity
|
10…95 % non-condensing conforming to IEC 60068-2-30
|
Ambient air temperature for operation
|
0…50 °C (by default) conforming to IEC 60068-2-2
0…50 °C flat mounting
0…45 °C on mini PCIe
0…45 °C flat mounting on mini PCIe
|
Operating altitude
|
2000 m conforming to IEC 60664-1
|
Vibration resistance
|
2 gn (f = 5…500 Hz) eMMC
|