Schneider-Electric
 
STBEHC3020KC picture- sonepar
STBEHC3020KC
counter kit STB - 1 CH - 0..40000 Hz - 2 I
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Counter kit
Number of channels 1
Complementary
Kit composition STBEHC3020 module
STBXBA3000 base
STBXTS215018 terminal spring clamp connector
Counting input number 2
Maximum counting frequency 40000 Hz
Counter functions Measure time periods
Up/down counting
Down counting
Frequency meter
Loop (modulo) counting
Count events
Counter configuration Modicon configuration software
Input compatibility 2/3 wire photo-electric sensor
Mechanical contact
With 2-wire/3-wire proximity sensors
Incremental encoder
Input voltage 24 V
Input voltage limits 19.2...30 V
Input voltage type DC
Input current 6 mA
Input logic Positive
Voltage state 0 guaranteed -3...5 V
Voltage state 1 guaranteed 11...30 V
Current state 0 guaranteed <= 1.5 mA
Current state 1 guaranteed >= 2 mA
Filter time 0 ms digital 40000 Hz counting inputs
0.4 ms digital 1000 Hz counting inputs
1.2 ms digital 400 Hz counting inputs
2.5 µs analog counting inputs
25 µs analog auxiliary input
Output voltage 24 V
Output voltage limits 19.2...30 V
Output voltage type DC
Nominal output current 0.5 A
Discrete output logic Positive or negative configurable
Maximum leakage current 0.1 mA at state 0
Maximum voltage drop <3 V at state 1
Maximum load inductance 500 mH at 4 Hz
Protection type Overload protection electronic tripping manual or automatic reset
Short-circuit protection electronic tripping manual or automatic reset
Overload protection current limiter
Short-circuit protection current limiter
Fallback status Hold last value configured
State 0 for output channels by default
State 0 or 1 for each channel configured
Cold swapping Yes
Hot swapping fallback Fallback output depending on parameter setting configured mandatory standard network interface module
Fallback to 0 not configured mandatory standard network interface module
Fallback to 0 basic network interface module
Product compatibility Mounting base STBXBA3000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 60...100 mA at 5 V DC for logic bus
Insulation between channels and bus 500 V
Marking CE
Overvoltage category II
Status LED 1 LED (green) EN validation input status (EN)
1 LED (green) module status (RDY)
1 LED (green) reset input status (RST)
1 LED per counting input (green) counting input status (INA, INB)
1 LED per output (green) output status (OUT1, OUT2)
1 LED (red) module error (FLT)
Height 28.1 mm
Depth 70 mm
Width 128.3 mm
Environment
Product certifications FM Class 1 Division 2
CSA
UL
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation -25…70 °C (without derating)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.13 cm
Package 1 Width 3.56 cm
Package 1 Length 13.46 cm
Package 1 Weight 0.16 kg
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.666 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 320
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 320 cm
Package 3 Weight 51.84 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months