Schneider-Electric
 
STBNDP2212 picture- sonepar
STBNDP2212
standard Network Interface Module STB - Profibus DP - 9.6 kbit/s
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Standard Network Interface Module
Integrated connection type Profibus DP conforming to DIN 19245 part 1 and 3 9-way female RS485 SUB-D 1 twisted shielded pair (bus)
Profibus DP conforming to DIN 19245 part 1 and 3 HE-13 (RS232 port)
Profibus DP conforming to DIN 19245 part 1 and 3 8-way female (RS232 port)
Number of segments 1 primary, maximum 6 extensions
Number of server device(s) 125
Transmission rate 12 Mbit/s for bus length of 0…800 m with 3 repeaters
9.6 kbit/s for bus length of 0…4800 m with 3 repeaters
12 Mbit/s for bus length of 0…200 m
9.6 kbit/s for bus length of 0…1200 m
Structure type Industrial field bus DP V.0
Complementary
Number of addressable I/O module 0…32 per island
Communication service Diagnostics
Read/write DP slave I/O data
Configuration control
Slave configuration
[Us] rated supply voltage 24 V DC
Power supply type SELV
Maximum supply current 700 A
Supply voltage limits 19.2…30 V
Input current 430 mA for supply circuit
Nominal output current 0.575 A at 60…70 °C
1.2 A
Maximum output impedance 0.05 Ohm at 100000 kHz
Output voltage 5.25 V DC (tolerance: +/- 0.21 %) for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) BUSFLT
1 LED (green) island state (RUN)
1 LED (green) power supply (PWR)
1 LED (red) module error (ERR)
1 LED (yellow) test mode
Depth 70 mm
Height 40 mm
Width 128.3 mm
Environment
Electromagnetic compatibility Immunity to electromagnetic interference conforming to IEC 61131-2
Product certifications C-Tick
CSA
ATEX Cat 3G
FM Class 1 Division 2
UL
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
-25…70 °C (with derating factor)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 4.7 cm
Package 1 Length 13.0 cm
Package 1 Weight 177.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.588 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months