Schneider-Electric
 
TM2AMO1HT picture- sonepar
TM2AMO1HT
Analog output module, Modicon M238 logic controller, 1 output voltage/current, 1 screw terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Analog output module
Analogue output number 1
Analogue output type Current: 4...20 mA
Voltage: 0...10 V
Complementary
Range compatibility Advantys OTB
Twido
Analogue output resolution 12 bits
LSB value 2.5 mV voltage voltage
4.8 µA current current
Load type Resistive
Load impedance ohmic >= 2000 Ohm voltage
<= 300 Ohm current
Stabilisation time 10 ms
Conversion time 10 ms + 1 controller cycle time
Measurement error +/- 0.2 % of full scale at 25 °C
Temperature coefficient +/-0.015 %FS/°C
Repeat accuracy +/-0.5 %FS
Non-linearity +/- 0.2 %FS
Output ripple <= 1 LSB
Total error +/-1 %FS
Type of cable Twisted shielded cable
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…30 V
Electrical connection 1 removable screw terminal block
Current consumption 50 mA at 5 V DC internal
40 mA at 24 V DC external
Net weight 0.085 kg
Environment
Dielectric strength 500 V between the I/O and the external supply circuit
500 V between the I/O and internal logic
Width 23.5 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 10.3 cm
Package 1 Length 12.5 cm
Package 1 Weight 196.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.287 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months