|
|
|
TM5SDO2R
Discrete output module, Modicon TM5, digital 2O, 30 V DC/230 V AC, 5 A, relay, 2 C/O
|
|
|
Main
Range of product
|
Modicon TM5
|
Product or component type
|
Discrete output module
|
Discrete output number
|
2
|
Discrete output type
|
Relay
|
Complementary
Range compatibility
|
PacDrive LMC motion controller
Modicon LMC058
Modicon M258
|
Product compatibility
|
Logic controller
PacDrive LMC Pro
Motion controller
PacDrive LMC Pro 2
PacDrive LMC Eco
|
Output voltage
|
230 V AC
30 V DC
|
Output voltage limits
|
184...276 V AC
24...36 V DC
|
Discrete output function
|
2 C/O
|
Current per channel
|
5 A
|
Maximum current per output common
|
10 A
|
Colour
|
Black
|
Response time
|
<= 10 ms from state 0 to state 1 for output
<= 10 ms from state 1 to state 0 for output
|
Protection type
|
Reverse polarity protection
Without overload protection
Without short-circuit protection
|
Isolation
|
No insulation between channels
500 Vrms AC insulation between channel and bus
|
Current consumption
|
90 mA at 5 V DC bus
|
Maximum power dissipation in W
|
2.45 W
|
Marking
|
CE
|
Net weight
|
0.025 kg
|
Environment
Standards
|
IEC 61131-2
UL 508
CSA C22.2 No 213
CSA C22.2 No 142
|
Product certifications
|
GOST-R
CSA
C-Tick
cULus
|
Ambient air temperature for operation
|
-10…55 °C without derating (horizontal installation)
-10…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
|
Ambient air temperature for storage
|
-40…70 °C
|
Relative humidity
|
5…95 % without condensation
|
IP degree of protection
|
IP20 conforming to IEC 61131-2
|
Pollution degree
|
2 conforming to IEC 60664
|
Operating altitude
|
0...2000 m
|
Storage altitude
|
0…3000 m
|
Vibration resistance
|
1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
|
Shock resistance
|
15 gn for 11 ms
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test, 4 kV on contact conforming to IEC 61000-4-2
Electrostatic discharge immunity test, 8 kV in air conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test, 1 kV I/O conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test, 2 kV power lines conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test, 1 kV common mode conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Conducted and radiated emissions conforming to CISPR 11
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
6.000 cm
|
Package 1 Length
|
10.600 cm
|
Package 1 Weight
|
45.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
97
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
4.680 kg
|
Offer Sustainability
Contractual warranty
|
|