Schneider-Electric
 
TMARBAT1 picture- sonepar
TMARBAT1
Battery, Lithium 3V,0.19AH
Schneider Electric
Characteristics
Main
Range of product Easy Modicon M200
Accessory / separate part type Battery
Accessory / separate part category Separate part
Complementary
Range compatibility Easy Modicon M200
Sale per indivisible quantity 1
Battery capacity 0.19 Ah at 3 V, Li-CFx (Lithium-Carbon Monofluoride)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 4.5 g
Package 1 Height 6 mm
Package 1 width 60 mm
Package 1 Length 90 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration