|
|
|
VW3M5D4AR50
power cable 5m shielded 4x 3,3mm², BCH2 MIL connector
|
|
|
Main
Range of product
|
Lexium 28
|
Product or component type
|
Power cable
|
Accessory / separate part type
|
Preassembled power cordset
|
Accessory / separate part category
|
Connection accessory
|
Product compatibility
|
Servo motor BCH2 at 2000 W (180 mm) (without brake)
|
Accessory / separate part destination
|
Between servo motor and servo drive
|
Range compatibility
|
Lexium 28
|
Cable length
|
5 m
|
Complementary
Electrical connection
|
Free end for servo drive side
Connector - MIL big for servo motor side
|
AWG gauge
|
4 x AWG 12
|
Net weight
|
1.25 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
31.0 cm
|
Package 1 Length
|
32.0 cm
|
Package 1 Weight
|
1.821 kg
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.985 kg
|
Offer Sustainability
|
|