|
|
|
VW3S8101R100
encoder feedback cable, Lexium SD3, between stepper drive SD3 and motor BRS3, shielded, 10m
|
|
|
Main
Accessory / separate part designation
|
Encoder feedback cable
|
Accessory / separate part type
|
Connecting cable
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part destination
|
Between stepper drive SD3 and stepper motor BRS3
|
Range compatibility
|
Lexium SD3
|
Type of cable
|
Shielded cable
|
Cable length
|
10 m
|
Complementary
Product compatibility
|
SD3
BRS3
|
Electrical connection
|
1 connector 12-pole encoder plug (BRS3)
1 connector 12-pole Molex plug (SD3)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
27.0 cm
|
Package 1 Length
|
28.0 cm
|
Package 1 Weight
|
1.182 kg
|
Unit Type of Package 2
|
S06
|
Number of Units in Package 2
|
45
|
Package 2 Height
|
73.5 cm
|
Package 2 Width
|
60.0 cm
|
Package 2 Length
|
80.0 cm
|
Package 2 Weight
|
66.19 kg
|
Offer Sustainability
Contractual warranty
|
|