[Sa] assured operating distance
|
8 mm
|
[Sar] assured tripping distance
|
20 mm
|
Maximum [Ie] rated operational current
|
100 mA
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to IEC 60947-5-1
|
Resistance across terminals
|
57 Ohm
|
Short-circuit protection
|
500 mA external cartridge fuse type gG (gl)
|
Contacts material
|
Rhodium
|
Electrical durability
|
1200000 cycles
|
Maximum switching voltage
|
100 V DC
|
Switching capacity in mA
|
5...100 mA
|
Insulation resistance
|
1000 MOhm
|
Breaking capacity
|
3 VA
|
Switching frequency
|
150 Hz
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
|
Safety reliability data
|
B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Enclosure material
|
Thermoplastic PBT
|
Cable material
|
PVC
|
Depth
|
13 mm
|
Height
|
88 mm
|
Width
|
25 mm
|
Net weight
|
0.18 kg
|
Standards
|
CSA C22.2 No 14
IEC 60947-5-1
IEC 60204-1
ISO 12100
ISO 14119
UL 508
|
Product certifications
|
UL
CSA
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…85 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
10 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 60068-2-27
|
Maximum sensitivity to magnetic fields
|
0.3 mT
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
|