Range of product
|
Telemecanique Pressure sensors XM
|
Product or component type
|
Electronic pressure sensors
|
Pressure sensor type
|
Pressure transmitter
|
Pressure switch type of operation
|
Pressure switch with 2 switching outputs
|
Device short name
|
XMLR
|
Pressure rating
|
2495.90 kPa
25 bar
|
Maximum permissible accidental pressure
|
10 MPa
100 bar
9997.40 kPa
|
Destruction pressure
|
100 bar
10 MPa
9997.40 kPa
|
Controlled fluid
|
Fresh water (0…80 °C)
Air (-20…80 °C)
Hydraulic oil (-20…80 °C)
Refrigeration fluid (-20…80 °C)
|
Fluid connection type
|
G 1/4 (female) conforming to DIN 3852-Y
|
[Us] rated supply voltage
|
24 V DC SELV (voltage limits: 17…33 V)
|
Current consumption
|
<= 50 mA
|
Electrical connection
|
Male connector M12, 4 pins
|
Type of output signal
|
Discrete
|
Discrete output type
|
Solid state PNP, 2 NO/NC programmable
|
Maximum switching current
|
250 mA
|
Contacts type and composition
|
2 NO/NC programmable
|
Scale type
|
Fixed differential
|
Maximum voltage drop
|
2 V
|
Adjustable range of switching point on rising pressure
|
0.2…2.5 MPa
199.95…2495.90 kPa
2…25 bar
|
Adjustable range of switching point on falling pressure
|
124.80…2426.95 kPa
0.125…2.42 MPa
1.25…24.2 bar
|
Minimum differential travel
|
0.75 bar
75.15 kPa
75 kPa
|
Materials in contact with fluid
|
Ceramic
Fluorocarbon FKM (Viton)
316L stainless steel
|
Front material
|
Polyester
|
Housing material
|
316L stainless steel
Polyacrylamide
|
Operating position
|
Any position, but disposals can falsified the measurement in case of upside down mounting
|
Protection type
|
Reverse polarity
Short-circuit protection
Overvoltage protection
Overload protection
|
Response time on output
|
<= 5 ms for discrete output
|
Switching output time delay
|
0...50 s in steps of 1 second
|
Display type
|
4 digits 7 segments
|
Local signalling
|
2 LEDs (yellow) for light ON when switch is actuated
|
Display response time type
|
Fast 50 ms
Normal 200 ms
Slow 600 ms
|
Maximum delay first up
|
300 ms
|
Overall accuracy
|
<= 1 % of the measuring range
|
Measurement accuracy on switching output
|
<= 0.6 % of the measuring range
|
Repeat accuracy
|
<= 0.2 % of the measuring range
|
Drift of the sensitivity
|
+/- 0.03 % of measuring range/°C
|
Drift of the zero point
|
+/- 0.1 % of measuring range/°C
|
Display accuracy
|
<= 1 % of the measuring range
|
Mechanical durability
|
10000000 cycles
|
Depth
|
42 mm
|
Height
|
93 mm
|
Width
|
41 mm
|
Net weight
|
0.19 kg
|
[Uimp] rated impulse withstand voltage
|
0.5 kV DC
|
Electromagnetic compatibility
|
Susceptibility to electromagnetic fields: 10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Immunity to conducted RF disturbances: 10 V 0.15...80 MHz conforming to IEC 61000-4-6
Surge immunity test: 1 kV conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test: 2 kV conforming to IEC 61000-4-4
Electrostatic discharge immunity test: 8 kV air, 4 kV contact conforming to IEC 61000-4-2
|