|
|
|
DE1DS1
TeSys LE - enclosure for DOL starter - with 2 pushbuttons
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
DE1D
|
Product or component type
|
Enclosure
|
Material
|
Polycarbonate
|
Device composition
|
Contactor ordered separately
Thermal overload relay ordered separately
|
Product compatibility
|
LE1D09
LE1D12
|
Control type
|
Push-button start green I
Push-button stop/reset red O
|
Complementary
Cable entry number
|
2 ISO20 top
2 ISO20 bottom
2 Pg 13 bottom
2 Pg 16 bottom
|
Height
|
166 mm
|
Width
|
88 mm
|
Depth
|
150 mm
|
Net weight
|
0.3 kg
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
17.500 cm
|
Package 1 Width
|
16.500 cm
|
Package 1 Length
|
21.500 cm
|
Package 1 Weight
|
538.000 g
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
28.600 kg
|
Offer Sustainability
Contractual warranty
|
|