|
|
|
DE1DS2A04
TeSys LE - enclosure for DOL starter - without pushbuttons
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
DE1D
|
Product or component type
|
Enclosure
|
Material
|
Polycarbonate
|
Device composition
|
Contactor ordered separately
Thermal overload relay ordered separately
|
Product compatibility
|
LE1D18...35
|
Control type
|
Without
|
Complementary
Cable entry number
|
2 ISO20 top
2 ISO20 bottom
2 Pg 16 bottom
2 ISO25 top
2 Pg 21 bottom
2 ISO25 bottom
|
Height
|
201 mm
|
Width
|
103 mm
|
Depth
|
145 mm
|
Net weight
|
0.5 kg
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
20.000 cm
|
Package 1 Width
|
16.500 cm
|
Package 1 Length
|
25.000 cm
|
Package 1 Weight
|
786.000 g
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
29.852 kg
|
Offer Sustainability
Contractual warranty
|
|